For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
GVR 90 - Rotary fitting (screw-in connector), angle 90°, friction bearing
Bill of material
GVR 90 NW 25 HL 1 1/4
DES
Identifier
GVR 90 NW 25 HL 1 1/4
SER
Series
Light
PRES
Pressure
PN 40 bar
OD
Pipe diameter OD
28 mm
G
Thread G
G 1.1/4" -11
D3
Diameter D3
50 mm
I
Length I
20 mm
L1
Length L1
44.0 mm
L2
Length L2
31.0 mm
L4
Length L4
47 mm
L5
Length L5
30.5 mm
SW
Width across flats SW
36 mm
S1
Width across flats S1
50 mm
S2
Width across flats S2
41 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.